Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.
Designed for modularity and flexibility, Edmund Optics' TECHSPEC Optical Cage System components are high precision alternatives to complex optical alignment systems.
Interchangeable Optical Mount and Side Access Mounting Plate
This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.
Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.
Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.
Highly-Dispersive Ultrafast Mirrors for Dispersion Compensation
Learn how Highly-Dispersive Mirrors compensate for dispersion and compress pulse duration in ultrafast laser systems, which is critical for maximizing performance.
Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he provides an overview to his webinar including: Key Terminology, Coating Technology, Cost Drivers, and Application Examples.
Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he discusses prototype qualifications including custom, stock and modified stock filter options.
Polarization Overview - Part 2: Waveplates & Retarders (Advanced)
Waveplates and retarders are optical components designed to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam.
What's New In Optical Coatings: Coating Technology
Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he discusses coating technology including Ion Assisted Deposition (IAD) and Hard Sputtered.